Title | Information |
---|---|
Package Description | PQFP 20.00x14.00x2.80 mm 0.65mm Pitch |
Package Status | Active |
Package Type | PQFP |
Class | PLASTIC |
Package Code | PMG100 |
Category | G |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 20mm |
Pb Free Category | e3 Sn |
Width | 14mm |
Thickness | 2.8mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 2.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 97 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 164 KB | |
4 items
|