Skip to main content

PN120 (TQFP 120)

Title Information
Package Description
Descriptive text for this package.
TQFP 14.00x14.00x1.40 mm 0.40mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
PN120
Category
240
Lead Count
120
Pb (Lead) Free
No
Length
14mm
Pb Free Category
e0
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
240°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 14.0 x 1.4

Documentation

Type Title Date
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 164 KB
5 items