Skip to main content

PN80 (TQFP 80)

Title Information
Package Description
Descriptive text for this package.
TQFP 14.00x14.00x1.40 mm 0.65mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
PN80
Category
240
Lead Count
80
Pb (Lead) Free
No
Length
14mm
Pb Free Category
e0
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
240°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 14.0 x 1.4

Documentation

Type Title Date
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 164 KB
6 items