Skip to main content

PPG52 (TQFP 52)

Title Information
Package Description
Descriptive text for this package.
TQFP 10.00x10.00x1.40 mm 0.65mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
PPG52
Category
G
Lead Count
52
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e3 Sn
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 106 KB
Certificate PDF 170 KB
Product Change Notice PDF 299 KB
3 items