Skip to main content

SC10 (NA 10)

Title Information
Package Description
Descriptive text for this package.
NA 7.00x5.00x2.00 mm 1.27mm Pitch
Package Status
Active
Package Type
NA
Class
HERMET
Package Code
The unique identifier of this package.
SC10
Category
G
Lead Count
10
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 5.0 x 2.0

Documentation

Type Title Date
Package Outline Drawing PDF 67 KB
1 item