Skip to main content

WNV (WLCSP 108)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W9X12.108
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNV
Package Description
Descriptive text for this package.
WLCSP-108 5.2x4.0x0.5mm 0.4mm Pitch
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WNV
Category
G
Lead Count
108
Pb (Lead) Free
Yes
Length
5.2mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.2 x 4.0 x 0.5

Documentation

Type Title Date
Package Outline Drawing PDF 338 KB
1 item