Skip to main content

WNW (WLCSP-TKCURDL 108)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W9X12.108
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNW
Package Description
Descriptive text for this package.
9x12 WLCSP, 0.4mm Pitch, ASE Chung Li Taiwan
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WNW
Category
PLASTIC
Lead Count
108
Pb (Lead) Free
Yes
Length
5.2mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.20 x 4.00 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 338 KB
1 item