Title | Information |
---|---|
Pkg. Name | L15.15X15 |
Pkg. Previous Code | YGD |
Package Description | 15 pin 15 x 15 x 3.5 CUSTOM QFN Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGD |
Category | PLASTIC |
Lead Count | 15 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 3.5mm |
Pitch | 1.3mm |
Pkg. Dimensions (mm) | 15.00 x 15.00 x 3.50 |