Skip to main content

YGF (Module 21)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L21.15X15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGF
Package Description
Descriptive text for this package.
21 pin 15 x 15 x 3.5 CUSTOM QFN Module for Zilker
Package Status
Active
Package Type
Module
Class
PLASTIC
Package Code
The unique identifier of this package.
YGF
Category
PLASTIC
Lead Count
21
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.5mm
Pitch
1.13mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.00 x 15.00 x 3.50

Documentation

Type Title Date
Package Outline Drawing PDF 128 KB
1 item