Skip to main content

Overview

Description

The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Features

  • Supply Voltage: 1.71V to 5.5V
  • Low Quiescent Current: 375nA per Amplifier (typ.)
  • Rail to Rail Input/Output
  • Low Offset Voltage: ±200µV (typ.)
  • Low Offset Drift: 1µV/°C (typ.)
  • DC Precision:
    • PSRR: 115dB
    • CMRR: 100dB
    • AOL: 120dB
  • Zero-Crossover
  • Gain-Bandwidth Product: 10kHz (typ.)
  • Industrial Temperature Range: -40 °C to 85 °C

Comparison

Applications

  • Battery-Powered Devices
  • Portable Devices
  • Wearable Products
  • Gas Sensors
  • Pressure Sensors
  • Medical Monitors
  • Smoke Detectors
  • Active RFID Reader
  • Energy Harvester

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 4 KB
PCB Design Files ZIP 2 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training