Skip to main content

Overview

Description

The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.

Features

  • Low Input Offset Voltage: 6µV, Max.
  • Low Offset Drift: 0.05µV/°C, Max.
  • Quiescent Current (Per Amplifier): 18µA, Typ.
  • Single Supply Range: +1.65V to +6.0V
  • Dual Supply Range: ±0.825V to ±3.0V
  • Low Noise (0.01Hz to 10Hz): 1.0µVP-P, Typ.
  • Rail-to-Rail Inputs and Output
  • Input Bias Current: 180pA, Max.
  • Operating Temperature Range: -40 °C to +125 °C

Comparison

Applications

  • Bidirectional Current Sense
  • Temperature Measurement
  • Medical Equipment
  • Electronic Weigh Scales
  • Precision/Strain Gauge Sensor
  • Precision Regulation
  • Low Ohmic Current Sense
  • High Gain Analog Front Ends

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 4.38 MB
PCB Design Files ZIP 216 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: