Overview
Description
The ISL28433TSSOPEVAL1Z evaluation board is designed to evaluate the performance of the ISL28433 chopper stabilized op amp. The ISL28433 chopper stabilized rail-to-rail quad op amp features a low 8μV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency, enabling very high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20μA of current. Each evaluation board can be configured as a precision high-gain (G = 10,000V/V) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 1.65V.
Features
- Single supply operation: +1.65V to +5.5V
- Dual supply operation: ±0.825V to ±2.75V
- Single-ended or differential input operation with high gain (G = 10,000V/V)
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Applications
- Bidirectional current sense
- Temperature measurement
- Medical equipment
- Electronic weighing scales
- Precision/Strain gauge sensor
- Precision regulation
- Low ohmic current sense
- High gain analog front ends
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 497 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: