Skip to main content

Overview

Description

Smart Analog IC501 has a built-in instrument amplifier and D/A converter. It is suitable for home appliances, industrial applications and healthcare equipment.

Features

  • RAA730501CFP for industrial applications
  • RAA730501DFP for consumer applications
  • Input Mux 3 channels
  • Instrumentation amplifier
  • 8-bit D/A converter
  • Variable output voltage regulator / LDO
  • Reference voltage generator
  • Temperature sensor
  • SPI: 1 channel
  • Low power consumption modes available
  • Operating voltage range: 3.0 to 5.5 V
  • Operating temperature range: Ta= -40 to +105°C
  • Package: 48-pin LQFP (7 x 7)

Comparison

Applications

  • Home appliances
  • Industrial applications
  • Healthcare equipment

Documentation

Type Title Date
Training PDF 258 KB
Training PDF 325 KB
Application Note PDF 1.50 MB 日本語
Application Note PDF 1.27 MB 日本語
Flyer PDF 8.02 MB 日本語
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Smart Analog Easy Starter
Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices.
Circuit Design Tool Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: