Overview
Description
The DA7210/11 evaluation board has been produced to allow measurement, evaluation, and programming of the DA7210/11 ultra-low power audio codec evaluation board and control software. The evaluation PCB is supplied together with a DVD-ROM containing documentation and driver files.
The driver software uses a simple graphical user interface (GUI), allowing the DA7210/11 device to be controlled via a USB port of a PC. An additional GUI is available to control the highly configurable filter paths within the DA7210/11, including general purpose, five-band equalizer, and high pass filters.
The board has a number of jumper links to allow configuration of the board and to provide measurement test points.
Features
- Stereo Playback/Record: 2.5mW and 3mW at 1.8V (into stereo headphone load)
- Audio performance at 2.5Vy
- DAC: 100dB/-85dB THD
- ADC: 95dB SNR/-86dB THD
- Sample rates up to 96kHz supported via multi-slot I2S/PCM interface
- Stereo fully-differential microphone amplifiers with 5µV input noise and bias
Applications
- Personal media players
- Portable consumer devices
- Music handsets
- Personal navigation devices
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 4.23 MB | |
Other | ZIP 1.21 MB | |
Other | ZIP 1.33 MB | |
Schematic | ZIP 797 KB | |
4 items
|
Design & Development
Product Options
Applied Filters: