Overview
Description
The DA7218-EVAL evaluation board is designed to allow measurement and evaluation of the DA7218 ultra-low power stereo codec with single-ended headphone driver. The board connects to the digital IO board for USB control and for digital audio input/output via the digital audio interface. All analog audio codec functionalities are contained within the evaluation board. Additionally, it is supplied with a USB memory stick containing various documents and a GUI to allow users to control the DA7218 device. The GUI, called SmartCanvas™, uses a simple graphical interface, allowing the DA7218 to be controlled via a USB port of a PC. This evaluation board has a number of jumper links to enable users to change the system configuration and to allow them to make appropriate measurements. However, only a few jumper links are required to be altered for standard operations of the device.
Applications
- Wired headsets
- Wired headphones
- Audio accessories
- Portable gaming controller
- Tablets and eReaders
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.18 MB | |
Manual - Development Tools | ZIP 4.03 MB | |
2 items
|
Design & Development
Product Options
Applied Filters: