Skip to main content

Overview

Description

The ISL97682, ISL97683, ISL97684 are Renesas' highly integrated 2-3-4-channel LED drivers that are suitable for medium size TFT-LCD backlights. These parts can drive multiple channels of LEDs from inputs as low as 4V to outputs of up to 45V. They can also operate from inputs as low as 3V to outputs of up to 26. 5V in bootstrap configuration. The ISL97682, ISL97683, ISL97684 feature optional channels phase shift control. This feature is used to minimize the input, output ripple characteristics and load transient, which help eliminate or reduce the video and audio noise interference from the backlight driver operation. The ISL97682, ISL97683, ISL97684 offer 8-bit PWM dimming for systems that need frequency tuning flexibility. With the unique adaptive boost switching architecture, the ISL97682, ISL97683, ISL97684 also offer Direct PWM dimming with output, which follows input and achieves linearity as low as 0. 009% at 200Hz or 1. 35% at 30kHz. The drivers incorporate dynamic headroom control that monitors the highest LED forward voltage string and uses its feedback signal for the minimum output regulation. The ISL97682, ISL97683, ISL97684 incorporate extensive fault protection functions including string open and short circuit detections, OVP, and OTP. The switching frequency can be selected at either 600kHz or 1. 0MHz in PFM or PWM mode. These parts are available in the thin and compact 16 Ld 3mmx3mm TQFN package and operate in ambient temperature from -40°C to +85°C.

Features

  • ISL97682 - 2 x 100mA Channels
  • ISL97683 - 3 x 50mA Channels
  • ISL97684 - 4 x 50mA Channels
  • Input Voltage 4.0V~26.5V with Max VOUT of 45V
  • Input Voltage 3.0V (see Figure 26) ~24V with Max VOUT of 26.5V
  • PWM Dimming Linearity
  • PWM Dimming with Adjustable Dimming Frequency with Duty Cycle Linear from 0.4% to 100% <30kHz
  • Direct PWM Dimming with Duty Cycle Linear from 0.009% to 100% at 200Hz
  • Current Matching of 0.7% typical from 1%~100% Dimming
  • Selectable 600kHz or 1MHz Switching Frequency in PWM/PFM Mode
  • Dynamic Headroom Control
  • Fault Protection
  • String Open/Short Circuit Protections, OVP, OTP
  • Thin and Compact TQFN-16 3mmx3mm Package

Comparison

Applications

  • Tablet to Notebook PC Displays LED Backlighting
  • PMP LED Backlighting

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: