Overview
Description
With the rise of high-quality online media streaming, headphones are no longer a simple accessory – they are the gateway to entertainment. Renesas' SmartBeat™ DA14195 offers a simple route to active headphones with built-in audio processing. Based on industry-standard IP, this powerful System-on-Chip (SoC) enables headphones that control ambient noise and enhance content for truly immersive listening anywhere.
The DA14195 is an open audio platform for high-end active headphones. It combines extremely low power consumption with impressive processing performance in a small package. As a result, it allows users to develop attractive-looking headphones that deliver top-end features such as ambient noise/echo cancellation, virtual surround sound, and voice control. It supports up to 6 mics for beamforming and position-aware applications. Plus, it handles high-end audio signals such as 192kHz, and 32-bit Pulse-Code Modulation (PCM) for the ultimate sound quality.
Benefits
- Enables ambient noise cancellation
- Supports high voice quality
- Noise reduction
- Voice enhancements
- Echo cancellation
- Supports high-end audio up to 192kHz, 32-bit PCM
- Supports voice control for hands-free calling
- Extensive range of digital audio interfaces (SPDIF, PDM, SPI, UARTs, I2C, etc.)
Package
- 81-balls, 0.4mm wafer-level chip-scale package (WLSCP)
Features
- Single co-processor platform for Bluetooth®, USB and analog headphones
- 32-bit Arm® Cortex®-M0 MCU operating at up to 165MHz
- 32-bit Cadence (Tensilica) HiFi 3 DSP operating at up to 290MHz
- USB 2.0 HS/FS interface (compatible with USB 3 Type C)
- Multiple HCI clocking schemes for Bluetooth integration
- Triple stereo hardware sample rate converter up to 192kHz
- Dual input 10-bit ADC
- Supports external QSPI Flash
- Integrated battery management for Li-ion and Li-polymer batteries
Comparison
Applications
- USB headphones
- Bluetooth headphones
- Analog active headphones
- USB headsets
- Bluetooth headsets
- Position-aware applications; i.e., desk phones
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 439 KB | |
Product Brief | PDF 2.05 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: