Overview
Description
The EL4544 is a high bandwidth 16-channel differential RGB to 5-channel RGB single-ended RGB-HV video crosspoint switch with embedded sync extraction. There are four 16-Channel input muxes, each capable of receiving a complete RGB video signal, and five output muxes, each capable of seeing any one of the four RGB inputs. Additionally, the fifth input mux has an overlay screen on screen function that can be displayed in conjunction with any of the stacked RGB inputs. The EL4544 has a fast disable feature to reduce power consumption. The device also provides a presence of signal indicator by looking for syncs on a designated channel.
Features
- Serial programming of switch array
- Parallel or serial modes
- High Z output disable
- Drives 150Ω loads
- 60MHz 0.1dB gain flatness
- -3dB bandwidth of 300MHz
- Crosstalk rejection: 75dB @ 100MHz
- Channels settle to 5% within 10ns after overlay switching
- 356 pin PBGA packaging
- Pb-free (RoHS compliant)
Comparison
Applications
- Video switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.54 MB | |
Price Increase Notice | PDF 208 KB | |
Product Change Notice | PDF 117 KB | |
Product Change Notice | PDF 184 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
