Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The ISL59482 contains two independent fixed gain of 2 triple 4:1 MUX amplifiers that feature high slew rate and excellent bandwidth for RGB video switching. Each RGB 4:1 MUX contains binary coded, channel select logic inputs (S0, S1), and separate logic inputs for High Impedance Output (HIZ) and power-down (EN) modes. The HIZ state presents a high impedance at the output so that both RGB MUX outputs can be wired together to form an 8:1 RGB MUX amplifier or, they can be used in R-R, G-G, and B-B pairs to form a 4:1 differential input/output MUX. Separate power-down mode controls (EN1, EN2, ) are included to turn off unneeded circuitry in power sensitive applications. With both EN pins pulled high, the ISL59482 enters a standby power mode consuming just 34mW.

Features

  • Dual, triple 4:1 multiplexers for RGB
  • 520MHz bandwidth into 500Ω load
  • ±1600 V/µs slew rate
  • Externally configurable for various video MUX circuits including:
  • 8:1 RGB MUX
  • Two separate 4:1 RGB MUX
  • 4:1 differential RGB video MUX
  • Internally fixed gain-of-2
  • High impedance outputs (HIZ)
  • Power-Down Mode (EN)
  • ±5V Operation
  • Supply Current 16mA/Ch maximum
  • Pb-free (RoHS Compliant)

Comparison

Applications

  • HDTV/DTV analog inputs
  • Video projectors, computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment

Documentation

Type Title Date
Datasheet PDF 1.09 MB
End Of Life Notice PDF 228 KB
Price Increase Notice PDF 208 KB
Product Change Notice PDF 101 KB
Product Change Notice PDF 83 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models