High Speed A/D Converter Evaluation Kits
Renesas offers two options for evaluating high-speed analog-to-digital converter products with LVDS and/or LVCMOS outputs. A complete, turnkey evaluation platform is...
The KAD5610P is a family of low-power, high performance, dual-channel 10-bit, analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5610P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5610P-21), 170MSPS (KAD5610P-17) and 125MSPS (KAD5610P-12). A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5610P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.51 MB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 322 KB | |
Guide | PDF 1.02 MB | |
Manual - Development Tools | PDF 509 KB | |
Application Note | PDF 296 KB | |
Application Note | PDF 503 KB | |
Application Note | PDF 1.08 MB | |
Application Note | PDF 287 KB | |
9 items
|
Renesas offers two options for evaluating high-speed analog-to-digital converter products with LVDS and/or LVCMOS outputs. A complete, turnkey evaluation platform is...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.