Skip to main content

Overview

Description

The ISL5961EVAL2 evaluation board provides a quick and easy method for evaluating the ISL5961 14-bit, 130/210MSPS high-speed digital-to-analog converter (DAC). The ISL5961EVAL2 is populated with a TSSOP package. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a ribbon cable digital interface that is compatible with digital upconverter (DUC) evaluation boards like the ISL5217.

Features

  • 210MSPS 14-bit CMOS DAC
  • Transformer-coupled or single-ended SMA outputs
  • Interface compatible to the ISL5217 digital upconverter allows complete baseband-to-intermediate frequency (IF) demonstration

Applications

  • Cellular infrastructure
  • BWA infrastructure
  • Medical/Test instrumentation
  • Wireless communication systems
  • High-resolution imaging systems
  • Arbitrary waveform generators

Documentation

Type Title Date
Manual - Development Tools PDF 272 KB
1 item

Product Options

Applied Filters: