Skip to main content

Overview

Description

The ISL5961 is a 14-bit, 130/210+MSPS (Mega Samples Per Second), CMOS, high-speed, low power, D/A (digital-to-analog) converter, designed specifically for use in high-performance communication systems such as base transceiver stations utilizing 2.5G or 3G cellular protocols. This device complements the ISL5x61 family of high-speed converters, which include 10, 12 and 14-bit devices.

Features

  • Speed grades 130M and 210+MSPS
  • Low power 103mW with 20mA output at 130MSPS
  • Adjustable full-scale output current 2mA to 20mA
  • +3.3V power supply
  • 3V LVCMOS compatible inputs
  • Excellent spurious free dynamic range (75dBc to Nyquist, fS = 130MSPS, fOUT = 10MHz)
  • UMTS adjacent channel power = 71dB at 19.2MHz
  • EDGE/GSM SFDR = 94dBc at 11MHz in 20MHz window
  • Pin compatible, 3.3V, lower power replacement for the AD9754 and HI5960
  • Pb-free available

Comparison

Applications

  • Cellular infrastructure - Single or multi-carrier: IS-136, IS- 95, GSM, EDGE, CDMA2000, WCDMA, TDS-CDMA
  • BWA infrastructure
  • Medical/Test instrumentation
  • Wireless communication systems
  • High-resolution imaging systems
  • Arbitrary waveform generators

Documentation

Type Title Date
Datasheet PDF 1.00 MB
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 98 KB
Application Note PDF 503 KB
Application Note PDF 1.08 MB
Application Note PDF 287 KB
6 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading