Skip to main content

Overview

Description

Ready To Use Development Environment for Intelligent Camera Based on Deep Learning

EagleCAM is an open front camera solution featuring Renesas’ R-Car V3H and R-Car V3M Systems-on-Chip (SoCs). The all-in-one scalable camera platform targets the latest Euro NCAP and C-NCAP requirements, such as automatic emergency braking, forward collision warning, lane keeping assist, and traffic sign recognition.

The ADAS system solution enables OEMs and Tier 1s to differentiate and extend their offering by integrating proprietary or third-party software that adds additional driving features.

Features

  • Field of view up to 100° HFOV
  • 1.7MP or 2.45MP imagers
  • Renesas V3M or V3H
  • 5x camera input (GSML or FPD-Link III) for 360° view
  • 1x camera output (GSML or FPD-Link III)
  • Up to 3x CAN-FD
  • Up to 2x 100/1000BASE-T1 Ethernet
  • Default operating system: Linux + FreeRTOS
  • Functional safety version: QNX + AUTOSAR (based on project)
  • -40 °C to 95 °C, IP5K2 up to IP6K7
  • Safety level: Up to ASIL-C
  • Size: 120 mm x 60 mm x 40 mm (L*W*H)

Applications

  • Front camera for NCAP applications
  • NCAP 2020, 2022, C-NCAP
  • VD, VRU, AEB, LKA, TSR, HBA
  • Rear view, surround view
  • Augmented reality applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.65 MB
1 item

Videos & Training