R-Car V3H Starter Kit
Software development for advanced driver assistance systems (ADAS) and automated driving (AD) applications has been increasing in scale and complexity in recent years,...
R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.
Building on the state-of-the-art recognition technology introduced with the R-Car V3H in February 2018, which includes integrated IP for convolutional neural networks (CNN), the updated R-Car V3H delivers 4 times the performance for CNN processing compared to the earlier version and is achieving up to overall 7.2 TOPS processing including all Computer Visions IPs– while maintaining low power consumption levels.
The highly integrated SoC supporting up to ASIL C metrics safety goals on real-time domain is reducing the need for an external safety microcontroller to manage sensor fusion and final decision actions. The R-Car V3H features a suite of proven IPs that support the perception stack, sensor fusion with radar and/or LiDAR, ISP with up to 8 MPixel cameras support, allowing OEMs and Tier 1s to achieve quicker time to market with lower Bill of Materials costs.
The R-Car SDK (Software Development Kit) is an easy-to-start and easy-to-use development framework for the R-Car V Series SoCs from the successful Renesas Autonomy Platform.
Software title
|
Software type
|
Company
|
---|---|---|
Automotive SoC Consulting Service R-Car Online Consultation is a service where you can receive various consultations regarding R-Car V3H and R-Car V3M. We propose various solutions according to the customer’s situation, such as consultation for customers who are considering R-Car for the first time, learning of image recognition and deep learning using R-Car, and construction of evaluation environment. With this development consulting service for automotive SoC, we will shorten the introduction time of customers and solve problems at an early stage.
|
Software Package | Hitachi Industry & Control Solutions, Ltd. |
e² studio for R-Car Integrated Software Development Environment. Innovative and Open Development Environment in order to ease SW Development for Computer Vision and Deep Learning Algorithms.
|
IDE and Coding Tool | Renesas |
INTEGRITY® RTOS The INTEGRITY® RTOS is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance.
|
Software Package | Green Hills Software LLC |
QNX's ASIL Real Time Operating System Blackberry provides ASIL compliant RTOS and BSP stack optimized for Renesas R-Car V3H & R-Car V3M.
|
Software Package | QNX |
R-Car Hardware using OpenCL and SYCL Codeplay's Solution for Renesas R-Car developers. ComputeSuite for R-Car™ enables developers to accelerate applications on R-Car hardware using OpenCL and SYCL.
|
Software Package | Codeplay Software |
RT-RK - Expertise on Renesas' Computer Vision and CNN Consulting and services on computer vision and machine learning to optimize the performance of Tier 1 and OEM algorithm on Renesas products
|
Software Package | RT-RK |
SVNet, Deep Learning Embedded Software by STRADVISION SVNet is a deep learning and camera-based embedded perception software for ADAS and Autonomous Vehicles use cases. There are millions of vehicles powered by SVNet from Level 2 ADAS to Level 4 Autonomous Vehicles in the production pipeline in Germany and China.
|
Software Package | StradVision, Inc. |
3D Surround View With and Without GPU GPU version (R-Car H3 / M3) • 4x 2MP @ 30fps input • 4k @ 60fps output • Cogent color harmonization • Dynamic 3D bowl, dynamic blend zones • Transparent car (Historical view) • Detection features IMR version (R-Car V3H / V3M) • 4x 2MP 30fps input
|
Software Package | Cogent Embedded Inc. |
ISP Solutions for R-Car V3H & R-Car V3M R-Car V3x ISP solutions, ISP Pipeline • Raw data correction • Lens correction • Noise reduction • Demosaic • Exposure control • White balance • Color correction • Color space conversion: RGB or YUV output PC Tuning Tools • Real-time Tuning • Off-line Tuning
|
Software Package | Cogent Embedded Inc. |
Safety Support Program Consultancy for R-Car Automotive Applications AVL Software and Functions GmbH provides System FuSa Consultancy for Renesas R-Car SOCs
|
Software Package | AVL Software and Functions GmbH |
RoX Software Development Kit The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
|
Software Package | Renesas |
11 items
|
Software development for advanced driver assistance systems (ADAS) and automated driving (AD) applications has been increasing in scale and complexity in recent years,...
eCUBE allows ADAS developers to save precious time and effort when they prototype and evaluate their innovative use cases on a new platform. The development platform...
Camera board for R-Car V3H Starter Kit with the tuned ISP pipeline of IMX390 & AR0220
eCUBE DVP is a camera board for R-Car V3H Starter Kit. It contributes to R-Car...
The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Partner Video: eCube Development Platform based on R-Car V3H for Intelligent Cameras based on Deep Learning (eSoftThings)
Macronix is a leading Non-Volatile Memory solution provider.