Skip to main content

Overview

Description

The 8A34001 system synchronizer for IEEE 1588 generates ultra-low jitter, precision timing signals based on the IEEE 1588 Precision Time Protocol (PTP) and Synchronous Ethernet (SyncE). The device can be used as a single timing and synchronization source for a system or two of these devices can be used as a redundant pair for improved system reliability. Digitally Controlled Oscillators (DCOs) are available to be controlled by IEEE 1588 clock recovery servo software running on an external processor. The device supports physical layer timing with Digital PLLs (DPLLs) and other timing blocks necessary to implement a Synchronous Equipment Timing Source (SETS) for SyncE. The DCOs can be controlled using IEEE 1588 information alone, or they can combine IEEE 1588 time information with physical layer frequency information from SyncE in accordance with ITU-T G.8273.2. The 8A34001 can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 Time Stamp Units (TSUs) in a system. The device supports multiple independent channels that control IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To see other devices in this product family, visit the ClockMatrix™ Timing Solutions page.
To easily implement synchronization in IEEE 1588 systems, Renesas offers PTP Clock Manager Software for free under license.

Features

  • Eight independent timing channels
  • Jitter output below 150fs RMS (typical)
  • Digital PLLs (DPLLs) lock to any frequency from 0.5Hz to 1GHz
  • DPLLs/Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
  • DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
  • DPLLs comply with ITU-T G.8262 for Synchronous Ethernet (SyncE)
  • IEEE 1588 Support:
    • DCOs can be controlled by external IEEE 1588 software to synthesize Precision Time Protocol (PTP)/IEEE 1588 clocks with frequency resolution less than 1.11x10-16
    • Combo Bus simplifies compliance with ITU-T G.8273.2
    • Precise (1ps) resolution for phase measurement and control
    • All outputs/inputs can be configured to decode/encode PWM clock signals
    • PWM can be used to transmit and receive embedded frame and sync pulses; as well as Time of Day (ToD) and other data
  • Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
  • Optional XO_DPLL input allows a wider range for XO, TCXO, or OCXO frequencies from 1MHz to 150MHz for applications that require a local oscillator with high stability
  • Serial processor ports support 1MHz I²C or 50MHz SPI

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
PTP Clock Manager for Linux
Supports IEEE 1588 and Synchronous Ethernet communication requirements. PTP Clock Manager features a clock servo and Packet Delay Variation (PDV) filter to meet the needs for G.8275.1 and G.8275.2 standards from the ITU-T.
Protocol Stack Renesas
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Software Log in to Download ZIP 613 KB
Software & Tools - Other TCP 53.00 MB
Software & Tools - Other Log in to Download PDF 488 KB
Software & Tools - Other Log in to Download PDF 222 KB
5 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

ClockMatrix Timing Solution for 100Gbps Interface Speeds (IEEE 1588, OTN, and SyncE)

Introducing the IDT ClockMatrix™ family of devices - high-performance, precision timing solutions designed to simplify clock designs for applications with up to 100 Gbps interface speeds.

They can be used anywhere in a system to perform critical timing functions, such as clock generation, frequency translation, jitter attenuation and phase alignment. A range of devices in the family support BBU, OTN, SyncE, synthesizer and jitter attenuator applications with several density options for each.

For more information, visit the ClockMatrix™ Timing Solutions page.