Overview
Description
The 9DBL411 is a four-output lower power differential buffer. Each output has its own OE# pin. The device has a maximum operating frequency of 150MHz.
Features
- Four low-power differential output pairs
- Individual OE# control of each output pair
- Output cycle-cycle jitter < 25ps additive
- Output-to-output skew: < 50ps
- Low-power differential fanout buffer for PCI Express and CPU clocks
- Available in commercial (0 °C to +70 °C) and industrial (-40 °C to +85 °C) temperature ranges
- Available in 20-VFQFPN or 20-TSSOP packages
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/kachow/src/components/common/images/ecad-models.jpg)
Videos & Training
PCIe Clocking Architectures (Common and Separate)
This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.
Watch the Video Series Below
Video List