Skip to main content
NOTICE - The following device(s) are recommended alternatives:
9FGL08 - 8-Output 3.3V PCIe Gen 1–6 Clock Generator

Overview

Description

The 9FGL839 is an 8-output differential synthesizer for PCI Express Gen 1, Gen 2, and Gen 3 applications. It has integrated terminations providing direct connection to 100Ω transmission lines and saving 32 resistors compared to standard HCSL outputs. The 9FGL839 supports common, data, and Separate Reference no-Spread (SRnS) PCIe clock architectures.

Features

  • Integrated terminations; save 32 resistors compared to standard HCSL outputs
  • LP-HCSL outputs; support separate VDDIO rail and 130mW typical power consumption
  • 8 OE# pins; hardware control of each output
  • 25MHz crystal input; exact synthesis
  • 100MHz operation; supports PCIe and SATA applications
  • VDDIO; allows outputs to run from lower voltage rail to save power
  • OE# pins have 1.5V high input threshold; direct interface to 1.8V to 3.3V systems
  • < 130mW power consumption (typical)
  • Cycle-to-Cycle jitter < 50ps
  • Output-to-Output skew < 100ps
  • PCIe Gen 2 phase jitter < 3.0ps RMS
  • PCIe Gen 3 phase jitter < 1.0ps RMS
  • PCIe Gen 3 SRnS clock phase jitter < 0.7ps RMS

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below