Overview
Description
The QCIOT056-ISL12022MAEVZ board is a low-power real-time clock (RTC) with an embedded temperature sensor and crystal. It offers oscillator compensation, clock/calendar functions, power fail and low battery monitors, brownout indicator, intelligent battery backup switching, Battery Reseal™ function, and 128 bytes of battery-backed SRAM. The board supports one-time, periodic, or polled alarms, with a backup battery draw under 1.6μA. Time tracking is done with separate registers, and automatic Daylight Savings adjustments can be configured by the user.
The QCIOT056-ISL12022MAEVZ features Pmod™ connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod™ connector.
Features
- On-chip oscillator temperature compensation
- Embedded 32.768kHz quartz crystal in the package
- 10-bit digital temperature sensor output
- 15 selectable frequency outputs
- Interrupt for alarm or 15 selectable frequency outputs
- Automatic backup to battery or supercapacitor
- Standardized Type 6A Pmod connector supports I2C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in e2studio minimizes development time with one-click code generation
Applications
- Connected Android cluster
- Utility meters
- Printers and copiers
- Digital cameras
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.46 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Product Options
Applied Filters: