Skip to main content

Overview

Description

The 8V19N490B evaluation board is designed to enable customers to evaluate the functionality and performance of the 1966.08MHz FemtoClock® NG Jitter Attenuator and Clock Synthesizer.

The 8V19N490B device on the evaluation board can be programmed and configured via a PC-based GUI, called Timing Commander, to generate an output frequency of 1966.08MHz and integer-divided frequencies with very low phase noise and RMS phase jitter.

Features

  • 8V19N490B Evaluation Board
  • Micro USB cable
  • Required Software/Hardware
  • Renesas Timing Commander Software Installer
  • Network access during installation if the .NET framework is not currently installed on the system
  • PC with USB 2.0 or USB 3.0 interface

Applications

Documentation

Type Title Date
Manual - Hardware PDF 2.63 MB
Application Note PDF 348 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
1 item

Product Options

Applied Filters: