Skip to main content

Overview

Description

The 552-02 is a low skew, single-input to eight-output clock buffer. The device offers a dual input with pin select for switching between two clock sources. It is part of Renesas' ClockBlocks™ family. See the 553 for a 1 to 4 low skew buffer. For more than 8 outputs see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

Features

  • Extremely low skew outputs (50ps maximum)
  • Packaged in 16 pin TSSOP
  • Pb (lead) free package
  • Low power CMOS technology
  • Operating Voltages of 2.5 V to 5 V
  • Output Enable pin tri-states outputs
  • 5 V tolerant input clocks
  • Input/Output clock frequency up to 200 MHz
  • Input clock multiplexer simplifies clock selection
  • Industrial temperature

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: