Overview
Description
The 5PB1204 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.
The 5PB1204 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.
Features
- Extremely low operating and standby current consumption
- Low RMS Additive Phase jitter
- 1.8V power supply voltage
- Four outputs with individual Output Enable pin
- One input
- OE_OSC control pin to enable/disable reference TCXO / XO
- Small 16-pin VFQFPN package
- Extended temperature range (-40 °C to +105 °C)
Comparison
Applications
- Smart mobile handsets
- RF and baseband peripheral clock distribution
- Automotive
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 292 KB | |
Application Note | PDF 187 KB | |
Overview | PDF 217 KB | |
Product Change Notice | PDF 268 KB | |
Overview | PDF 252 KB | |
Application Note | PDF 495 KB | |
Application Note | PDF 442 KB | |
Application Note | PDF 565 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Videos & Training
5PB11xx Ultra Low Jitter LVCMOS Buffers
This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.
Video List
News & Blog Posts
IDT Introduces Ultra-Low-Jitter Family of LVCMOS Clock Buffers | News | Mar 24, 2015 |