Skip to main content

Overview

Description

The 5PB1214 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.

The 5PB1214 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.

Features

  • Extremely low operating and standby current consumption
  • Low RMS Additive Phase jitter
  • 2.5V to 3.3V power supply voltage
  • Four outputs with individual Output Enable pin
  • One input
  • OE_OSC control pin to enable/disable reference TCXO/XO
  • Small 16-pin VFQFPN package
  • Extended temperature range (-40 °C to +105 °C)

Comparison

Applications

  • Smart mobile handsets
  • RF and baseband peripheral clock distribution
  • Automotive

Documentation

Type Title Date
Datasheet PDF 292 KB
Application Note PDF 187 KB
Overview PDF 217 KB
Product Change Notice PDF 268 KB
Overview PDF 252 KB
Application Note PDF 495 KB
Application Note PDF 442 KB
Application Note PDF 565 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

5PB11xx Ultra Low Jitter LVCMOS Buffers

This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.