Overview
Description
The 74FCT38075S is a low skew, single input to five output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.
Features
- Extremely low RMS additive phase jitter: 50fs
- Low output skew: 50ps
- Packaged in an 8-pin SOIC and 8-pin DFN
- Pb (lead) free package
- Low-power CMOS technology
- Operating voltages of 1.8 V to 3.3 V
- Extended temperature range: -40 °C to +105 °C
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 207 KB | |
Application Note | PDF 187 KB | |
Overview | PDF 217 KB | |
Product Change Notice | PDF 268 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 611 KB | |
Application Note | PDF 495 KB | |
Application Note | PDF 442 KB | |
Application Note | PDF 565 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Videos & Training
Low-jitter LVCMOS Fanout Clock Buffers by IDT
This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.
Video List