Skip to main content

Overview

Description

The 8302I-01 is a low skew, 1-to-2 LVCMOS/LVTTL Fanout Buffer w/Complementary Output. The 8302I-01 has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels. The 8302I-01 is characterized at full 3.3V for input VDD, and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8302I-01 ideal for clock distribution applications demanding well defined performance and repeatability.

Features

  • Complementary LVCMOS / LVTTL output
  • LVCMOS / LVTTL clock input accepts LVCMOS or LVTTL input levels
  • Maximum output frequency: 250MHz
  • Output skew: 165ps (maximum)
  • Part-to-part skew: 800ps (maximum)
  • Small 8 lead SOIC package saves board space
  • Full 3.3V or 3.3V core/2.5V output supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models