Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 83210 is a low skew, 1-to-10 HSTL Fanout Buffer. The class II HSTL outputs are balanced push-pull in design, capable of delivering 16mA into a 10pF load. This class allows both source series termination and symmetrically double parallel termination.

Features

  • Ten single-ended HSTL outputs
  • One single-ended HSTL clock input
  • Maximum input frequency: 150MHz
  • Output skew: 110ps (maximum)
  • Part-to-part skew: 2ns (maximum)
  • 1.5V power supply
  • 0°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models