Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 83940D is a low skew, 1-to-18 LVPECL-to- LVCMOS/LVTTL Fanout Buffer. The 83940D has two selectable clock inputs. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The LVCMOS_CLK can accept LVCMOS or LVTTL input levels. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The 83940D is characterized at full 3.3V and 2.5V or mixed3.3V core, 2.5V output operating supply modes. Guaranteed output and part-to-part skew characteristics make the 83940D ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • 18 LVCMOS/LVTTL outputs
  • Selectable LVCMOS_CLK or LVPECL clock inputs
  • PCLK, nPCLK supports the following input types: LVPECL, CML, SSTL
  • LVCMOS_CLK accepts the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 250MHz
  • Output skew: 150ps (maximum)
  • Part to part skew: 750ps (maximum)
  • Additive phase jitter, RMS: < 0.03ps (typical)
  • Full 3.3V and 2.5V or mixed 3.3V core, 2.5V output supply modes
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package available

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models