Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 8EN31AK is a low skew, high performance 1-to-9 Differential-to-3.3V LVPECL Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. The 8EN31AK has two selectable clock inputs. The CLK, nCLK pair can accept most standard differential input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output skew and part-to-part skew characteristics make the 8EN31AK ideal for high performance workstation and server applications.

Features

  • Nine differential 3.3V LVPECL outputs
  • Selectable differential CLK, nCLK or LVPECL clock inputs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • PCLK, nPCLK supports the following input types: LVPECL, CML, SSTL
  • Maximum output frequency: 500MHz
  • Translates any single ended input signal (LVCMOS, LVTTL, GTL) to 3.3V LVPECL levels with resistor bias on nCLK input
  • Output skew: 40ps (maximum)
  • Part-to-part skew: 350ps (maximum)
  • Propagation delay: 1.9ns (maximum)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS compliant package
  • Industrial temperature information available upon request

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models