Overview
Description
This is the evaluation board for the Renesas 5P49V5944 programmable clock generator. With RMS phase jitter less than 0.7 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI ExpressR Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock® 5 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.
Features
- 2 Universal Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
- Differential Clock Input
- When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
- The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.21 MB | |
Manual - Software | PDF 2.04 MB | |
Schematic | PDF 40 KB | |
3 items
|
Product Options
Applied Filters:
Videos & Training
How to Program VersaClock - 5 Programmable Clock Generator by IDT
This video will show you how to program VersaClock® 5 Low Power Programmable Clock Generator.
Video List