Skip to main content

Overview

Description

The 8N4S271 is a factory frequency-programmable crystal oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package.

The 8N4S271 can be factory programmed in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.

Features

  • Fourth-generation FemtoClock NG technology
  • Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Frequency programming resolution is 218Hz and better
  • One 2.5V, 3.3V LVDS clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter at 231.25MHz (12kHz to 20MHz): 0.48ps (typical), integer PLL feedback configuration
  • RMS phase jitter at 231.25MHz (1kHz to 40MHz): 0.50ps (typical), integer PLL feedback configuration
  • 2.5V or 3.3V supply
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading