Skip to main content

Clock Oscillators, Quartz Crystal Oscillators (XO), Voltage Controlled Oscillator Clocks

Renesas' programmable crystal oscillators (XOs) are designed for the ultimate flexibility, short lead time, and minimizing non-recurring engineering effort. Our XO families offer low jitter clock sources, featuring typical RMS phase jitter down to 120fs, programmable frequency up to 2.1GHz, and support different levels of performance, output types, stabilities, input voltages, packages, pin configurations, and temperature grades.

Please confirm the configuration settings below. If changes are required, you may go back.

General Configuration

Parameter Value
Jitter < 750fs to 890fs
Package 5 x 3.2 mm
Output Frequency 1.232 MHz
Frequency Stability ± 100 ppm
VDD Voltage 3.3 V
Output Type HCMOS
Output Enable/Disable Position (E/D) Position Pin 1
Temperature Grade -20°C to +70°C

Pin Assignment

Pin Number Pin Name Description
1 OE Output Enable (0=output disabled; pull High internally)
2 NC No connect
3 GND Connect to ground
4 Output 0 Output
5 Output 0b Complementary output
6 VDD Power supply voltage

By submitting this form, you agree Renesas may share all or part of the above information, data and/or documents submitted by you within the Renesas group and third parties, such as distributors, for the purpose providing you with further information and service related to our products. If you do not want Renesas to share your information, do not click the submission button. Please see our Privacy Policy for further details.

ProXO Field Programmable Clock Oscillators

The Renesas ProXO series, including the XT/XP/XF families of devices, are designed for data centers, optical and wireline communication networks, and industrial level equipment that demand very low noise, stable, and accurate clock sources. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz with package sizes down to 2.0mm x 2.5mm.

The XP/XF families have stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. For even tighter stability, we recommend the XT family; with integrated TCXO technology, XT offers ±3ppm for -40 °C to +85 °C. Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XT/XF/XP devices an excellent choice over other technologies.

XL, XA (Automotive) and XU High-Performance Clock Oscillators

The Renesas XL, XA (conforms to AEC-Q200), and XU crystal oscillators are available in HCMOS, LVPECL, LVDS, and HCSL outputs. The XU and XL/XA families have 300fs and 750fs typ. RMS phase jitter (12kHz – 20MHz), respectively. Devices are offered with frequency stability options of ± 20ppm, ± 25ppm, ± 50ppm, or ± 100ppm and fast lead times for custom frequencies from 16kHz to 1.5GHz. These products feature industry-standard packages (3.2mm x 2.5mm, 5mm x 3.2mm, 7mm x 5mm) and pin-outs. These products have the performance, price, and delivery to meet your design requirements. Applications include networking, vision system, infotainment, communications, data I/O, storage, and servers.

Low-noise, Low-Power Crystal Oscillators

Renesas crystal oscillator devices are low-power crystal oscillators that can be used in standard 5mm x 7mm quartz oscillator footprints. The phase noise performance of the Renesas crystal oscillators enables their use as reference clocks for phase-noise sensitive applications. The low-power oscillators are ideal for clock generation where low phase-noise reference clocks improve transmission distance or reduce bit error rates and conversion errors of data transmission lines. Additional examples of application uses can be found in wireless infrastructure radio and base-band processing units, high-speed SerDes clocking (for instance S-RIO 1.3 and 2.1), PCI Express® Generation 1, 2 and 3, various Ethernet interfaces (Gigabit Ethernet, XAUI and 10Gbit Ethernet), optical interfaces in SDH/SONET applications (OC-12, OC-48, and OC-192) and in driving DAC/ADC devices in instrumentation applications.

Key Selection Criteria for Quartz Oscillator ICs

While physical footprints have tended to standardize, quartz oscillator ICs offer various features and levels of performance. Key attributes include:

  • Output type: This is the signaling type of the output that is required of the crystal oscillator circuit. Renesas offers CML, HCMOS, LVCMOS, HCSL, LVDS, and LVPECL.
  • Output frequency range: The valid range of output frequencies. Renesas offers quartz crystal oscillators to address the frequency needs of all popular applications.
  • Core voltage: The supply voltage used to power the device. This is typically defined by the power rails available in the system and often has implications on the voltage levels of the output. The Renesas low-power oscillators are offered in 1.8V, 2.5V, and 3.3V options.
  • Phase jitter: Defined as the undesired deviation from an ideal periodic timing signal. Renesas low-power oscillators offer typical RMS phase jitter down to 120fs integrated over 12kHz to 20MHz for high-performance applications.

About Crystal Oscillators and Crystal Oscillator Replacement

A crystal oscillator (or clock oscillator) uses the mechanical resonance of a vibrating crystal or piezoelectric material to create an electrical signal at a precise frequency. This frequency is commonly used to provide a stable clock signal for digital integrated circuits within a system. The most common type of piezoelectric resonator used is the quartz crystal. In general, a crystal oscillator circuit sustains oscillation by accepting a voltage signal from the resonator, amplifying it, and feeding it back to the resonator. When the energy of the generated output frequency matches the losses in the circuit, the oscillation can be sustained. Renesas offers thousands of timing products (such as quartz crystal oscillators/clock oscillators) to suit the needs of most applications.

Product Selector: Crystal Oscillators

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Overview PDF 526 KB
Overview PDF 525 KB
Guide PDF 7.95 MB
3 items

Videos & Training

ProXO2 High Performance Oscillators

Learn about how the ProXO2 family delivers the industry’s smallest package and uncompromised performance at 55fs typical phase jitter.

Tools & Resources