Skip to main content

Renesas XO Crystal Oscillator Custom Part Configuration Utility

Renesas's crystal oscillators are offered in various frequencies, levels of performance, output types, stability, input voltage, package, pin configuration, and temperature grade. Use the form below to configure a device to meet your specific needs.

Submit by Part Number

Users who wish to submit a request and generate a datasheet addendum based on a part number, may do so here. The part number must be a valid and already existing part number. If the part number being requested does not yet exist, then users will need to fill out the General Configuration Form in order to create it. An entry here will override the selections in the General Configuration. Leave this field blank to use the selections.

OR: General Configuration & New Frequency Request

Jitter (typical) Typical jitter performance, integrated over the 12 kHz to 20 MHz range.

Package Device package defined by nominal width and length dimensions.

OE Position Determines the physical position of the output Enable/Disable (E/D) pin.

Voltage Power supply voltage for the crystal oscillator.

Fsel Frequency (Mhz) Output Type
Configuration 1 Low

Frequency (MHz)

Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5

Output Type

The output signal type.
Configuration 2 Float
Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5
The output signal type.
Configuration 3 High
Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5
The output signal type.

Duplicated from Config 1 by default, select another value to change.

Freq (MHz) The fixed output frequency in MHz.

Min:0.016
Max:1500

Output Type The output signal type.

Stability Total stability of the device, expressed in parts-per-million.

Temperature Determines the temperature grade of the device.