Skip to main content

Overview

Description

The 8V89307 is an integrated solution for the Synchronous Equipment Timing Source supporting EEC-Option1 and EEC-Option2 clocks in Synchronous Ethernet equipment. The device has a high-quality DPLL to provide system clocks for node timing synchronization within a Synchronous Ethernet network. It also integrates an APLL for better jitter performance.

An input clock is automatically or manually selected. It supports three primary operating modes: Free-Run, Locked, and Holdover. In Free-Run mode, the DPLL refers to the master clock. In Locked mode, the DPLL locks to the selected input clock. In Holdover mode, the DPLL resorts to the frequency data acquired in Locked mode. Whatever the operating mode is, the DPLL gives a stable performance without being affected by operating conditions or silicon process variations.

The device provides programmable DPLL bandwidths: 15MHz to 560Hz and damping factors: 1.2 to 20 in 5 steps. Different settings cover all clock synchronization requirements.

A stable oscillator is required for the master clock in different applications. The master clock is used as a reference clock for all the internal circuits in the device. It can be calibrated within ±741ppm.

All the read/write registers are accessed through a microprocessor interface. The device supports Serial and I2C interfaces.

Features

  • Features 15MHz to 560Hz bandwidth
  • Provides node clock for ITU-T G.8261/G.8262 Synchronous Ethernet (SyncE)
  • Supports GR-253-CORE (OC-192) and ITU-T G.813 (STM-64) jitter generation requirements
  • Provides clocks for 1 Gigabit and 10 Gigabit Ethernet applications
  • 3.3V supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

  • 1 Gigabit Ethernet and 10 Gigabit Ethernet
  • Synchronous Ethernet equipment
  • Core and access IP switches/routers
  • Gigabit and terabit IP switches/routers
  • IP and ATM core switches and access equipment
  • Broadband and multi-service access equipment

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: