Overview
Description
The EVK-UFT285-6-7 is designed to help the customer evaluate the 8T49N285, 8T49N286, and 8T49N287 devices. When the board is connected to a PC running Renesas Timing CommanderTM software through USB, the device can be configured and programmed to generate frequencies with best-in-class performances.
Features
-
Board comes pre-populated with the 8T49N286
-
Eight (8) LVPECL Outputs capable of generating any output frequency using Renesas Timing CommanderTM software
-
SMA connectors for each output pair
-
Outputs terminate to 50 ohms on a scope
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 992 KB | |
Application Note | PDF 777 KB | |
2 items
|
Product Options
Applied Filters: