Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND

Overview

Description

The US082-FS1015EVZ board enables quick prototyping of the FS1015 mass air velocity sensor module for a custom system design. The board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector.

The US082-FS1015EVZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS1015EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • FS1015 sensor sample mounted:
    • Thermo-transfer (calorimetric) principle utilizes MEMS thermocouples to measure flow, which provide excellent signal-to-noise ratio
    • Silicon Carbide (SiC) coating protects from abrasive wear and water condensation
    • Digital and analog outputs
    • Resistant to vibration and pressure shock
  • Standardized Type 6A Pmod connector supports I²C extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 615 KB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Product Options

Applied Filters: