Overview
Description
The US082-ZMOD4410EVZ board enables quick prototyping of the ZMOD4410 gas sensor module for indoor air quality (IAQ) in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any required MCU evaluation kit with a matching connector.
The US082-ZMOD4410EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Software support present in the Renesas IDE (e2 studio) provides code generation to connect the sensor and the MCU, significantly reducing development time. Because of the standard connector and software support, the US082-ZMOD4410EVZ is the best choice to rapidly create an IoT system with the Renesas QuickConnect platform.
Features
- Gas sensor module for indoor air quality ZMOD4410 sensor sample mounted:
- Measurement of total organic compounds (TVOC) concentrations and IAQ
- Module algorithm estimates carbon dioxide level (eCO2)
- Algorithm to discriminate sulfur-based odors
- Standardized Type 6A Pmod connector supports I2C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in e2 studio minimizes development time with one-click code generation
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.13 MB | |
Datasheet | PDF 1.18 MB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
2 items
|
Product Options
Applied Filters: