Skip to main content

Overview

Description

The SAP5S/SAP51 is a next-generation CMOS integrated circuit for AS-Interface networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.

The SAP5S/SAP51 is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The SAP5S/SAP51 is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the SAP4.1 (AS2702). The SAP5S/SAP51 can be programmed by the user to operate in Standard Slave mode, Safety mode (SAP5S only), or Master mode. The special AS-i Safety mode (SAP5S only) assures short response times regarding security-related events.

All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The SAP5S/SAP51 is optimized for harsh environments by its special burst protection circuitry and excellent electromagnetic compatibility.

Features

  • Compliant with the AS-Interface Complete Specification v3.0
  • Universal application: slaves, masters, repeaters
  • Integrated safety code generator (SAP5S only)
  • On-chip electronic inductor: 55mA current drive capability
  • Two LED outputs to support all AS-Interface Complete Specification v3.0 status indication modes
  • User programmable to operation in Standard Slave mode, Safety mode, or Master mode
  • Supports 5.33MHz and 16MHz crystals by automatic frequency detection
  • Data pre-processing functions
  • Clock and communication watchdogs for high system security

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 931 KB
Guide 7Z 1.21 MB
Manual - Development Tools Log in to Download PDF 1.50 MB
Schematic Log in to Download PDF 107 KB
Product Brief PDF 174 KB
Technical Brief PDF 343 KB
Application Note Log in to Download PDF 644 KB
Manual - Development Tools PDF 279 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 12.39 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: