Low Power High-Definition Haptic Driver Evaluation Kit
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB...
Use the DA7280 Performance Board to experience the haptic capabilities of DA7280 with the supplied LRA. DA7280 is configured and controlled by the SmartCanvas™ graphical user interface (GUI) over USB.
The DA7280 high-definition (HD) haptic driver combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7280 can drive both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz to drive the most complex click/vibration touch effects in a wide range of applications.
The DA7280 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB...
Applied Filters: