Skip to main content

Overview

Description

The CCE4502-EVAL-V4 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.

The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller (MCU) via the UART interface.

Features

  • Renesas ARM Cortex-M33 μC RA4M2
  • Programmable via SWD and USB
  • Reset Button
  • Power and User LED indicator
  • Renesas 8 Kbit EEPROM
  • Additional on-board protection circuitry
  • CCE4502 3.3V Buck Mode IO-Link Device IC
  • M12 connector + terminal blocks for IO-Link interface
  • Renesas HS3001 Temperature and Humidity Sensor
  • Renesas SLG46826V GreenPAK TM (configured as LED driver)
  • All pins accessible via pin-headers for microcontroller and IO-Link Device IC
  • Independent use of sections
  • IO-Link demonstration Software Stack from IQ² Development

Applications

  • IO-Link sensors
  • IO-Link actuators
  • High voltage level shifter
  • Industrial automation

Documentation

Type Title Date
Manual - Development Tools PDF 1.78 MB
Datasheet PDF 1.22 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download HEX 84 KB
Software & Tools - Evaluation Software ZIP 6 KB
Software & Tools - Other ZIP 110 KB
Software & Tools - Other XLSX 16 KB
4 items

Product Options

Applied Filters: