Overview
Description
The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller via the UART interface. The comprehensive function set includes LDOs and step-down DC/DC converter, on-chip oscillators and a user SPI interface for configuration and read back of fault indicators. The output stage provides overcurrent, reverse polarity and thermal protection and is tolerant to ±40V input. It is configurable as push-pull, open drain (PMOS or NMOS) or input only.
Package options include a 4mm x 4mm, 0.5mm pitch QFN with an additional option of a 2mm x 2.6mm, 0.5mm pitch WLCSP. These options make the CC4502 suitable for demanding industrial applications where power dissipation or space are highly important.
The CCE4502 transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.
For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Phy.
Benefits
- Integrated frame handler automates most of the lower layer communication tasks
- All IO-Link frame types supported
- Hardware IO-Link stack support
- Evaluation board available
- IO-Link Physical Layer Test for Evaluation Board available
- Rich configuration options
Features
- IO-Link compliant transceiver
- Integrated UART (COM1-3)
- One IO-Link slave up to 200mA driving current
- Programmable PNP-, NPN- and Push-Pull mode
- Auxiliary multi-purpose 200mA IO channel
- On-chip oscillator with ±2% frequency accuracy
- Reverse polarity and short circuit protection
- Two LDO voltage regulators (programmable 3.3V/5V and 5V)
- DC/DC buck converter 7V
- Temperature stable reference voltage output
- Slew rate control
- High-temperature detection
- Packages:
- QFN-24 (4.0mm x 4.0 mm)
- CSP-24 (2.6mm x 2.0 mm)
Comparison
Applications
- Industrial Profibus/IO-Link network
- Industrial automation
- Sensors
- Actuators
- High voltage level shifter
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.22 MB | |
End Of Life Notice | PDF 73 KB | |
Device Errata | PDF 76 KB | |
Manual - Development Tools | PDF 1.47 MB | |
Application Note | PDF 130 KB | |
Application Note | PDF 358 KB | |
Product Brief | PDF 88 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: