Overview
Description
The CCE4511 evaluation board is designed to evaluate the CCE4511 IO-Link master transceiver with an integrated frame handler. With the Pmod™ interface, it can be used in conjunction with any suitable Renesas MCU/MPU evaluation board to design an 8-channel IO-Link master.
Features
- M12 A-Coded IO-Link connectors (8 channels)
- Optional IO-Link port Class B power supply for all IO-Link channels
- Two CCE4511 IO-Link master transceiver ICs
- Two status LED indicators per channel
- External NMOS for power switching of connected devices
- Additional onboard protection circuitry
- Power LED indicators
- Pmod Type 2A interface (expanded SPI) for configuration and channel control
- UART interface pin headers for direct channel control
- +3.3V power select jumper
Applications
Applications
- IO-Link master development
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 475 KB | |
Application Note | PDF 505 KB | |
2 items
|
Design & Development
Videos & Training
CCE4511 – 4-Channel IO-Link Master
Learn about CCE4511 4-Channel IO-Link Master transceiver, its features and benefits as well as available evaluation tools.
Video List